IESNA:LM-63-2002
[TEST]P1440189
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A7-D-U-ASYM-U-7027
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ ASYMMETRIC DISTRIBUTION 02700K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 02700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.58A 69.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]02700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]9.2%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6215.3
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 69.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 78 80 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
79.2 72.3 102.8 126.3 152.4 174.2 188.1 198.6 209.9 219.5 230.8 240.4 250.8 259.5 269.1 279.5 297.0 324.8 372.7 448.5 
541.7 697.6 881.3 1079.9 1270.6 1402.1 1513.6 1613.7 1701.7 1784.4 1854.9 1916.8 1922.9 1910.7 1879.3 1858.4 
1783.5 1691.2 1597.2 1472.6 1320.2 977.1 581.7 364.9 280.4 242.1 222.9 209.0 197.7 186.4 171.6 156.8 139.3 118.4 
97.5 78.4 60.1 42.7 31.4 23.5 18.3 12.2 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 73.2 101.0 127.1 153.3 172.4 186.4 197.7 208.1 218.6 229.9 238.6 249.1 257.8 267.4 278.7 295.2 323.1 371.0 443.3 
550.4 700.2 890.0 1097.3 1267.1 1396.0 1507.5 1606.7 1704.3 1779.2 1851.5 1894.1 1903.7 1883.7 1851.5 1829.7 
1761.8 1674.7 1578.0 1460.4 1294.1 990.2 583.5 361.4 275.2 238.6 220.3 206.4 195.1 183.8 169.8 155.0 137.6 117.6 
97.5 78.4 59.2 42.7 31.4 24.4 17.4 12.2 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 74.0 100.1 127.1 152.4 171.6 184.6 195.9 207.3 218.6 229.0 237.7 247.3 255.2 264.7 276.1 291.7 322.2 371.0 450.2 
560.8 703.7 889.1 1093.8 1261.9 1378.6 1488.3 1576.3 1665.1 1732.1 1788.7 1813.1 1807.9 1793.1 1751.3 1719.1 
1649.4 1564.9 1480.5 1376.0 1235.8 964.0 571.3 354.4 274.3 237.7 218.6 204.7 193.3 182.9 168.9 154.1 137.6 119.3 
99.3 79.2 60.1 43.5 32.2 24.4 18.3 12.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 77.5 99.3 124.5 148.9 169.8 182.9 195.1 204.7 216.0 227.3 236.0 244.7 253.4 263.0 273.5 292.6 322.2 375.3 453.7 
567.8 701.9 868.2 1059.0 1199.2 1307.2 1430.8 1510.1 1594.5 1656.4 1703.4 1720.8 1706.9 1706.0 1680.8 1658.1 
1596.3 1511.8 1424.7 1323.7 1176.5 920.5 577.4 353.6 266.5 233.4 214.2 201.2 189.8 179.4 168.1 152.4 137.6 119.3 
100.1 80.1 61.8 43.5 32.2 23.5 17.4 11.3 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 81.0 100.1 122.8 144.6 164.6 179.4 191.6 202.0 213.4 224.7 233.4 241.2 248.2 257.8 268.2 286.5 322.2 379.7 458.1 
580.9 728.9 910.9 1087.7 1236.6 1348.1 1468.3 1552.7 1624.2 1689.5 1740.9 1760.9 1753.0 1756.5 1733.9 1711.2 
1656.4 1571.0 1477.9 1374.2 1232.3 1011.1 618.3 369.2 279.5 240.4 221.2 206.4 195.1 183.8 170.7 155.9 140.2 121.0 
102.8 82.7 63.6 44.4 32.2 23.5 17.4 11.3 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 82.7 99.3 120.2 139.3 159.4 175.0 186.4 197.7 208.1 218.6 227.3 235.1 242.1 249.9 260.4 279.5 313.5 374.5 457.2 
570.4 719.3 893.5 1074.6 1202.7 1321.1 1421.2 1509.2 1578.9 1639.8 1680.8 1690.3 1696.4 1670.3 1661.6 1636.3 
1597.2 1518.8 1430.0 1331.5 1212.2 1002.4 647.1 380.6 280.4 241.2 221.2 206.4 194.2 182.9 169.8 155.9 141.1 122.8 
102.8 83.6 62.7 46.2 32.2 24.4 17.4 10.5 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 84.5 97.5 115.0 133.2 151.5 167.2 178.5 189.8 201.2 210.7 219.5 227.3 233.4 240.4 249.1 267.4 303.1 362.3 443.3 
555.6 688.0 870.0 1050.3 1183.5 1281.0 1383.8 1468.3 1552.7 1610.2 1658.1 1659.0 1659.0 1639.8 1625.9 1601.5 
1564.1 1490.9 1408.2 1309.8 1187.9 1008.5 649.7 380.6 280.4 240.4 220.3 204.7 193.3 180.3 169.8 155.9 141.1 124.5 
105.4 85.3 63.6 46.2 32.2 24.4 17.4 10.5 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 82.7 94.9 108.9 125.4 143.7 158.5 171.6 182.9 194.2 203.8 211.6 218.6 223.8 229.0 237.7 257.8 297.0 357.9 449.4 
561.7 704.5 878.7 1038.9 1159.1 1242.7 1324.6 1397.7 1465.7 1515.3 1548.4 1550.1 1563.2 1518.8 1509.2 1498.8 
1461.3 1390.8 1314.1 1230.5 1127.8 965.8 630.5 369.2 270.8 232.5 213.4 200.3 189.0 177.7 166.3 152.4 138.5 122.8 
103.6 84.5 62.7 44.4 31.4 23.5 15.7 9.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 81.9 91.4 104.5 118.4 135.9 151.5 163.7 175.0 185.5 194.2 202.0 208.1 212.5 217.7 225.6 243.0 282.2 342.2 422.4 
536.5 667.1 837.8 984.9 1105.1 1187.9 1269.7 1352.4 1423.0 1474.4 1507.5 1511.8 1523.1 1503.1 1504.8 1494.4 
1450.0 1376.8 1296.7 1207.9 1115.6 966.7 657.5 377.1 271.7 229.0 208.1 195.9 185.5 172.4 161.1 147.2 134.1 118.4 
100.1 80.1 58.3 40.9 29.6 21.8 14.8 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 82.7 87.1 102.8 113.2 128.0 142.0 153.3 164.6 174.2 182.9 189.0 195.1 198.6 202.9 209.0 223.8 257.8 314.4 389.3 
489.4 622.7 769.8 915.3 1023.3 1105.1 1171.3 1238.4 1300.2 1347.2 1382.9 1389.0 1393.4 1393.4 1385.5 1377.7 
1335.9 1265.4 1181.8 1106.0 1025.0 893.5 614.0 365.8 257.8 218.6 196.8 185.5 175.0 163.7 151.5 138.5 126.3 109.7 
91.4 73.2 53.1 37.4 27.9 20.0 13.9 7.8 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 81.0 82.7 99.3 109.7 122.8 136.7 148.0 157.6 167.2 175.9 182.9 188.1 192.5 195.1 202.0 216.8 247.3 298.7 369.2 
462.4 593.9 735.9 873.5 971.9 1052.9 1121.7 1187.9 1252.3 1293.2 1326.3 1335.9 1333.3 1339.4 1334.2 1322.8 
1276.7 1214.0 1136.5 1072.9 990.2 857.8 596.5 357.1 252.5 212.5 189.8 180.3 168.9 158.5 146.3 134.1 120.2 105.4 
87.1 69.7 49.6 35.7 25.3 18.3 12.2 7.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 79.2 78.4 94.9 104.5 117.6 130.6 141.1 150.7 160.2 168.1 175.0 180.3 184.6 187.2 193.3 206.4 236.9 283.0 356.2 
445.0 560.0 689.7 827.3 925.7 1011.1 1079.9 1136.5 1191.3 1238.4 1278.4 1294.1 1289.7 1305.4 1301.9 1285.4 
1246.2 1174.8 1099.0 1035.5 959.7 831.7 576.5 342.2 244.7 204.7 183.8 174.2 162.9 152.4 141.1 128.0 115.0 99.3 
82.7 65.3 47.0 33.1 23.5 16.5 10.5 5.2 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 75.8 67.9 84.5 96.7 108.0 119.3 128.9 137.6 144.6 152.4 159.4 165.5 169.8 173.3 176.8 188.1 213.4 254.3 317.0 
398.0 502.5 642.7 761.1 853.4 927.5 991.0 1044.2 1094.7 1140.0 1173.9 1198.3 1187.9 1204.4 1192.2 1175.7 
1134.7 1080.7 1011.1 956.2 878.7 774.2 537.3 318.7 231.6 189.8 170.7 159.4 149.8 138.5 128.0 116.7 104.5 90.6 
74.0 58.3 40.9 27.9 20.0 13.9 8.7 3.5 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 74.0 58.3 74.9 87.1 98.4 108.0 116.7 123.7 131.5 137.6 144.6 149.8 155.0 159.4 163.7 172.4 192.5 226.4 274.3 
344.9 432.8 539.9 648.8 732.4 796.8 851.7 904.8 948.4 985.8 1012.8 1035.5 1023.3 1029.4 1024.1 1007.6 975.4 
928.3 876.1 825.6 757.6 655.8 455.5 276.1 203.8 166.3 150.7 139.3 130.6 121.0 111.5 101.9 90.6 78.4 63.6 48.8 34.8 
24.4 17.4 11.3 7.0 3.5 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 65.3 52.3 64.4 77.5 89.7 99.3 106.2 112.3 119.3 125.4 130.6 135.9 141.1 145.4 149.8 156.8 170.7 198.6 238.6 298.7 
370.1 461.6 546.0 615.7 662.7 708.9 749.8 792.5 824.7 851.7 872.6 857.8 867.4 858.7 840.4 810.8 765.5 720.2 674.0 
618.3 534.7 375.3 236.9 172.4 142.8 128.0 117.6 108.9 101.0 93.2 84.5 74.0 63.6 51.4 38.3 27.0 19.2 13.9 9.6 5.2 2.6 0.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 57.5 46.2 56.6 67.9 80.1 89.7 95.8 101.0 105.4 110.6 115.8 120.2 124.5 128.9 133.2 140.2 151.5 173.3 205.5 248.2 
304.8 372.7 438.9 487.7 527.7 563.4 599.2 634.9 661.9 684.5 701.0 689.7 699.3 687.1 671.4 643.6 608.7 569.5 533.0 
488.6 425.0 299.6 196.8 145.4 121.0 108.0 97.5 88.8 81.0 73.2 65.3 57.5 47.9 38.3 28.7 20.9 14.8 9.6 6.1 3.5 0.9 0.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 51.4 40.9 48.8 59.2 71.4 81.0 86.2 90.6 94.9 99.3 103.6 108.0 113.2 117.6 122.8 129.8 139.3 155.0 178.5 209.9 
250.8 300.4 347.5 385.8 413.7 439.8 470.3 496.4 520.8 539.9 559.1 553.9 560.8 547.8 531.2 506.0 480.7 452.8 425.9 
391.0 336.2 243.8 161.1 121.9 100.1 88.8 79.2 71.4 64.4 58.3 51.4 44.4 36.6 29.6 21.8 15.7 11.3 7.8 5.2 2.6 1.7 0.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.2 48.8 36.6 41.8 51.4 64.4 74.0 78.4 81.9 86.2 90.6 94.9 99.3 103.6 108.0 114.1 120.2 128.0 140.2 157.6 181.1 210.7 
241.2 275.2 302.2 320.5 335.3 352.7 369.2 378.0 382.3 385.8 387.5 381.4 372.7 359.7 347.5 333.5 318.7 298.7 272.6 
237.7 174.2 121.0 94.9 80.1 70.5 63.6 57.5 51.4 46.2 40.1 34.8 28.7 22.6 17.4 13.1 8.7 7.0 4.4 2.6 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 
79.2 48.8 33.1 38.3 45.3 60.1 69.7 74.0 77.5 80.1 84.5 87.1 90.6 94.9 99.3 105.4 112.3 120.2 130.6 142.0 157.6 177.7 
195.9 215.1 231.6 242.1 256.9 269.1 285.6 293.5 297.0 297.0 298.7 296.1 290.0 281.3 272.6 261.3 246.5 230.8 206.4 
175.9 131.5 99.3 81.0 70.5 61.8 55.7 50.5 45.3 39.2 34.0 28.7 23.5 19.2 14.8 11.3 7.8 6.1 4.4 2.6 1.7 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 
79.2 50.5 29.6 34.0 42.7 55.7 67.9 71.4 74.0 76.6 80.1 82.7 86.2 90.6 94.1 100.1 107.1 114.1 122.8 132.4 142.8 154.1 164.6 
178.5 190.7 203.8 219.5 239.5 251.7 268.2 278.7 283.0 283.9 283.9 277.8 271.7 263.9 253.4 235.1 216.8 192.5 161.1 
119.3 89.7 74.0 64.4 57.5 51.4 46.2 40.9 35.7 30.5 25.3 20.9 16.5 13.1 9.6 7.0 5.2 3.5 1.7 0.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
79.2 50.5 29.6 33.1 42.7 54.9 67.1 71.4 74.0 76.6 80.1 82.7 86.2 89.7 94.1 99.3 106.2 113.2 122.8 132.4 141.1 151.5 162.0 
173.3 186.4 198.6 211.6 230.8 253.4 267.4 275.2 283.0 286.5 289.1 288.3 285.6 276.1 262.1 242.1 222.9 198.6 166.3 
122.8 92.3 74.9 65.3 57.5 52.3 46.2 41.8 35.7 30.5 25.3 20.9 16.5 13.1 9.6 7.0 5.2 3.5 1.7 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
